1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Dial Caliper Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An inner caliper gauge that measures the inner diameter of cylindrical workpieces and the groove diameter at the back.
[Features]
·The groove diameter of the O-ring can also be measured by improving the replacement stylus.
·By exchanging the attached replacement stylus, it is possible to perform comparative measurements within ±1 mm of the set dimension (indication range of 2 mm).
·Standard dimensions are set using a micrometer or ring gauge within the measurement range.
·A set of two replacement probes is included.
[Applications]
·Comparative measurement of the inner diameter of a cylindrical object and the groove diameter at the back.

Features

●By replacing the attached replacement probe according to the measurement dimension, comparison measurement within ±1mm(specified range 2mm) of the set dimension can be performed. 
●Convenient to measure the groove diameter of the O ring by improving the r

Usage

●For comparative measurements such as the inner diameter of the cylindrical measuring object and the groove diameter of the inner part.

Specification

●Measurement Range(mm):20 to 35
●Instrument Error(mm):±0.02
●Minimum Display(mm):0.01
●Measurement Depth(mm):70
Part Number
IM-880
IM-881
IM-882
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
Measurement depth
(mm)
Trusco Code Mass
(g)

฿ 9,259.00

DIALCALIPERGAUGES 1 Piece(s) 17 Day(s) 21 to 5020~3570272-0566196

฿ 9,260.00

DIALCALIPERGAUGES 1 Piece(s) 17 Day(s) 51 to 10030~6275272-0574218

฿ 10,379.00

DIALCALIPERGAUGES 1 Piece(s) 17 Day(s) 101 or More55~15390272-0582240

Loading...

  1. 1

Basic Information

Application Caliper Type Display Method Dial Scale interval minimal display(mm) 0.01
Scale type Continuous Scale Instrumental Error(mm) ±0.02 Minimum Display(mm) 0.01
Features The use of included replaceable probes according to the measurement dimension enables the comparative measurement of the set dimension within ±1 mm (indicated range 2 mm). The improved (880 series) replaceable probe is useful in the measurement of the O-ring groove diameter. Offers the internal diameter measurement for the die cast sample. Application Comparative measurement for the inner diameter of cylindrical objects or the diameter of inner grooves.