1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Test (Lever Swap Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lever Test (Lever Swap Type)
  • Lever Test (Lever Swap Type)
  • Lever Test (Lever Swap Type)
  • Lever Test (Lever Swap Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,040.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Since the probe and pointer are nonmagnetic, they are not affected by magnetism.
●The probe can be set at an angle of 200° arc.

Usage

●For various measurements such as outside, inside, inside the groove, centering.
Part Number
LT-310
LT-315
LT-316
LT-370
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale interval minimal display
(mm)
Measuring Range
(mm)
Scale specification Minimum Display
(mm)
Trusco Code Mass
(g)

฿ 99,999.00

TCL LEVER TEST TEST INDICATOR 1 Piece(s) 5 Day(s) 0.010~0.80-40-00.01102-939850

฿ 4,040.32

TCL LEVER TEST TEST INDICATOR 1 Piece(s) Same day 0.010~0.80-40-00.01102-941070

฿ 4,916.22

TCL LEVER TEST TEST INDICATOR 1 Piece(s) 16 Day(s) 0.010–10-50-00.01102-942870

฿ 4,986.19

TCL LEVER TEST TEST INDICATOR 1 Piece(s) 5 Day(s) 0.0020~0.280-140-00.002102-940175

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance Scale Mounting shaft diameter(mm) 6 Measured force(N) 0.4 or Less
Features The probe and indicator are made from non-magnetic materials, so they are not influenced by the magnetic power. The probe can be set to the arc angle of 200 degrees. Application For measuring the exterior, interior, grooves and finding the center.