1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Dial Gauge (Back lid with lug type/Flat back lid type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compact Dial Gauge (Back lid with lug type/Flat back lid type)
  • Compact Dial Gauge (Back lid with lug type/Flat back lid type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,907.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small, lightweight, and easy to use with a high level of precision, it is widely used as a measurement instrument for measuring length in a variety of fields.
[Applications]
· For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.

Part Number
TM-35
TM-35-01
TM-35-01F
TM-35-02D
TM-35-02DF
TM-35F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Details Type Measured force
(N)
Scale specification Minimum Display
(mm)
Trusco Code Mass
(g)

฿ 2,333.08

TCL DIAL INDICATORS 1 Piece(s) 5 Day(s) 1.1 to 50.010–5Back Cover with Lug Type1.3 or Less±0-50-1000.01102-826070

฿ 2,412.00

DIALINDICATORS 1 Piece(s) 3 Day(s) 6~200.10–10Back Cover with Lug Type1.5 or Less±0-5-100.1332-311170

฿ 2,320.00

DIALINDICATORS 1 Piece(s) 17 Day(s) 6~200.10–10Flat back lid type1.5 or Less±0-5-100.1332-312965

฿ 2,682.00

DIAL INDICATORS 1 Piece(s) 17 Day(s) 6~200.010–10Back Cover with Lug Type1.6 or Less±0-50-1000.01102-827875

฿ 2,682.00

DIAL INDICATORS 1 Piece(s) 17 Day(s) 6~200.010–10Flat back lid type1.6 or Less±0-50-1000.01332-313770

฿ 1,907.00

DIALINDICATORS 1 Piece(s) 17 Day(s) 1.1 to 50.010–5Flat back lid type1.3 or Less±0-50-1000.01303-089065

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale type Continuous Scale
Mounting shaft diameter(mm) 8 Features Small, lightweight, and easy to use with a high level of precision, it is widely used as a measurement instrument for measuring length in a variety of fields. Application For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
Dial diameter(mm) 39