1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Standard Dial Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,788.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision dial gauge that can be read in units of 0.01 mm.
[Applications]
· For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.

Part Number
TM-105
TM-110
TM-110F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
Details Type Scale specification Trusco Code Mass
(g)

฿ 1,789.21

TCL DIAL INDICATORS 1 Piece(s) Same day 1.1 to 50–5Flat back lid type±0-50-0102-8286145

฿ 1,818.04

TCL DIAL INDICATORS 1 Piece(s) Same day 6~200–10Back Cover with Lug Type±0-50-100102-8294165

฿ 1,788.52

TCL DIAL INDICATORS 1 Piece(s) 13 Day(s) 6~200–10Flat back lid type±0-50-100311-0664140

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale interval minimal display(mm) 0.01
Scale type Continuous Scale Mounting shaft diameter(mm) 8 Measured force(N) 1.4 or Less
Minimum Display(mm) 0.01 Features High-precision dial gauge that can be read in units of 0.01 mm. Application For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
Dial diameter(mm) 55