1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, Indicating Micrometer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56,648.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With lock function.
· It comes with a thermal insulation cover.
· Capable of comparative measurements in 1 µm increments, impossible with micrometers.
· Stable measurement is possible by adopting a 1003 Millimess dial gauge.
· A high-quality configuration suitable for high-precision measurement that can detect errors at a 1 μm level.
[Applications]
· For the measurement of precision components that require high precision.

Part Number
40T-25
40T-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Manufacturer Code Trusco Code Mass
(g)

฿ 56,648.60

MAH DIAL INDICATORS 1 Piece(s) 45 Day(s) 0–254154000353-6262390

฿ 63,045.10

MAH DIAL INDICATORS 1 Piece(s) 45 Day(s) 25–504154001353-6271460

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 21 to 50
Scale interval minimal display(mm) 0.001 Scale type Balance Scale Instrumental Error(μm) 2
Features It has a locking function. It comes with a thermal insulation cover. Capable of comparative measurements in 1 μm increments that have been impossible with micrometers. Application For the measurement of precision components that require high precision.