1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Vernier Calipers

Standard Vernier Calipers
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,537.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Vernier integrated type, with a scale that is easier to read.
· Silver finish.
[Applications]
· Exterior measurements, interior measurements, step measurements, depth measurements.

Features

●The vernier integral type makes the scale easier to see.
●Has a silver finish.

Usage

●For outer measurement, inner measurement, depth measurement, step difference measurement.

Specification

●Minimum Display(mm):0.05
●SPQ(piece):1
Part Number
THN-10
THN-15
THN-20
THN-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
Instrumental Error
(mm)
Exterior Jaw
(mm)
Internal jaws
(mm)
Trusco Code Mass
(g)

฿ 1,537.00

STANDARD CALIPERS 1 Piece(s) 1 Day(s) ~1000–100±0.054016415-0881130

฿ 1,537.00

STANDARD CALIPERS 1 Piece(s) Same day 101 to 1500–150±0.054016415-0899150

฿ 2,185.00

STANDARD CALIPERS 1 Piece(s) 1 Day(s) 151 to 2000–200±0.054617415-0902190

฿ 3,496.00

STANDARD CALIPERS 1 Piece(s) Available Same day 201~3000–300±0.0859.523415-0911350

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) With/Without Depth Bar Available
Minimum Display(mm) 0.05 Features Vernier integrated type, with scale easier to read. Silver finish. Application Exterior measurements, interior measurements, step measurements, depth measurements.