1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Concrete Drill for Vibration Drill (Straight Shank)【1-5 Pieces Per Package】 (TCD-80)

DRIVER WRENCH

Concrete Drill for Vibration Drill (Straight Shank) (TCD-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Achieves fantastic cutting quality by using an ultra-hard tip with excellent durability, and employing a specially designed blade tip shape and angle.

Features

●Adopting a carbide tip that emphasizes durability, it realized outstanding sharpness by the original design blade edge shape and angle of the blade edge.

Usage

●Work Material: Concrete, Block, Marble, Gypsum Board, Tile.

Specification

●Compatible Model: Vibrating Drill

Materials

●Blade Part: Carbide Tip
Part Number
TCD-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of included sets
(pc.)
Trusco Code Mass
(g)

฿ 253.00

DRIVER WRENCH 1 Piece(s) 1 Day(s) Single Item8.0751257.5-352-040442

Loading...

  1. 1

Basic Information

work material Concrete, blocks, marble, plasterboard, tile (however, porcelain tile requires separate setting of a dedicated drill) Compatible Model Hammer drill Blade part Carbide tip
Features 1 Achieves fantastic cutting quality by using an ultra-hard tip with excellent durability, and employing a specially designed blade tip shape and angle. Specifications Compatible Model: Vibration Drill

Please check the type/dimensions/specifications of the part TCD-80 in the Concrete Drill for Vibration Drill (Straight Shank) series.

Products with similar specification

Part Number
TCD-115
TCD-120
TCD-125
TCD-85
TCD-90
TCD-95
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication blade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of included sets
(pc.)
Trusco Code Mass
(g)

฿ 386.00

1 Piece(s) 1 Day(s) Single Item11.512020010.0-352-0200126

฿ 386.00

1 Piece(s) 1 Day(s) Single Item12.012020010.0-352-0358126

฿ 386.00

1 Piece(s) Same day Single Item12.512020010.0-352-0340142

฿ 253.00

1 Piece(s) 10 Day(s) Single Item8.5751258.0-352-051046

฿ 296.00

1 Piece(s) 12 Day(s) Single Item9.0901508.5-352-049862

฿ 296.00

1 Piece(s) 10 Day(s) Single Item9.5901509.0-352-041270