1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Shank Concrete Drill Bit (6.35 Hex-Shank Shaft)

Hex Shank Concrete Drill Bit (6.35 Hex-Shank Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Concrete drill that can smoothly drill with an electric drill.
[Features]
· Hex shank and can be single-action attached to electric drills.
· The blade edge is brazed with its own special insert, which maintains excellent sharpness.
[Application]
· Ideal for drilling mortars, blocks, bricks, and plasterboards.

Part Number
ECD-2.5
ECD-3.0
ECD-3.2
ECD-3.4
ECD-3.5
ECD-3.8
ECD-4.0
ECD-4.3
ECD-4.4
ECD-4.5
ECD-4.8
ECD-5.0
ECD-5.3
ECD-5.5
ECD-6.0
ECD-6.4
ECD-6.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
TRUSCO Cord Mass
(g)

฿ 352.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 2.552100403-318315

฿ 352.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 3.052100403-320515

฿ 352.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 3.252100403-321315

฿ 347.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 3.452100403-322115

฿ 347.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 3.552100403-323015

฿ 358.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 3.852100403-324815

฿ 358.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 4.052100403-325615

฿ 369.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 4.356108403-326425

฿ 369.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 4.456108403-327225

฿ 369.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 4.556108403-328125

฿ 369.00

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 4.856108403-329925

฿ 449.97

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 5.071123403-330225

฿ 474.61

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 5.371123403-331130

฿ 474.61

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 5.571123403-332930

฿ 474.76

DRILLS FOR CONCRETE 1 Piece(s) 12 Day(s) 6.071123403-333730

฿ 484.13

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 6.471123403-334530

฿ 487.15

DRILLS FOR CONCRETE 1 Piece(s) 1 Day(s) 6.571123403-335335

Loading...

  1. 1

Basic Information

Link Diameter(mm) 6.35 Features The hexagonal shaft shank allows for one-touch mounting to the electric drill. The blade tip is special variety that has been brazed for a smooth socket opening. Use Work Material: Concrete Block, Mortar, Plasterboard, Brick.
Blade Portion Carbide tip