1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco, Extractor Set (Square), EXS-18【5-7 Pieces Per Package】

Trusco, Extractor Set (Square), EXS-18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,085.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

An extractor set (square type) that allows you to remove bolts that are broken in the screw holes without damaging the screw holes.
[Features]
· Bolts that are broken inside screw holes can be extracted without damaging the screw holes.
[Applications]
· For the extraction of things like bolts and pipes that had broken inside.

Features

●Bolts that are broken in the threaded holes can also be pulled out without damaging the threaded holes.

Usage

●To extract broken bolts and pipes.

Specification

●Rectangular (dual purpose for left-handed and right-handed thread bolts)

Materials

●Medium Carbon Steel(S45C)

Warning

●Cannot be used for hardened bolts or stainless steel bolts.
Part Number
EXS-1815K
EXS-1815SK
EXS-1816K
EXS-1816SK
EXS-1830SK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCase Number of included sets
(piece)
Trusco Code Mass Set Content

฿ 1,085.75

BURR REMOVING TOOLS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Plastic5231-9314110 g/setEX-801K EX-802K EX-803K EX-804K EX-805AK

฿ 1,418.00

BURR REMOVING TOOLS 1 Pack(s)

5 Pieces Per Package

12 Day(s) Resin case5231-9373385 g/setEX-801K EX-802K EX-803K EX-804K EX-805AK

฿ 1,502.00

EXTRACTOR SETS 1 Pack(s)

6 Pieces Per Package

1 Day(s) Plastic6231-9331220 g/SetEX-801K EX-802K EX-803K EX-804K EX-805AK EX-806AK

฿ 1,951.00

BURR REMOVING TOOLS 1 Pack(s)

6 Pieces Per Package

12 Day(s) Resin case6231-9390500 g/setEX-801K EX-802K EX-803K EX-804K EX-805AK EX-806AK

฿ 3,014.00

MODIFICATION/REMOVAL TOOLS 1 Pack(s)

7 Pieces Per Package

12 Day(s) Resin case7231-9411500 g/setEX-801K EX-802K EX-803K EX-804K EX-805AK EX-805BK EX-806AK

Loading...

  1. 1

Basic Information

Tap Type Modification/removal Tool Application For extracting folded bolts and pipes Specifications Square Model (Both Left/Right Hand Bolt Screws)
Material Medium carbon steel (S45C)