1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Broken Tap Extractor Set【5-7 Pieces Per Package】

Broken Tap Extractor Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tool that extracts broken taps when broken partway through threading without damaging the screw threads.
· The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly.
· Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely economical.
· Dedicated for hand tapping.
[Applications]
· For extracting broken hand taps.

Features

●A tool that easily removes the broken tap without damaging the ridge when the middle of the tap breaks.
●Since the claw uses a special steel wire, it has a high twisting strength and does not easily breaks, therefore you can easily remove the broken ta

Usage

●To extract the broken hand tap.

Specification

●SPQ(set):5

Materials

●Medium Carbon Steel(S45C)

Warning

●Cannot be used for spiral pointed-tap, jet tap, pointed-tap.
Part Number
PTS-1500S
PTS-1700S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of included sets
(piece)
Trusco Code Mass Combination dimension

฿ 5,557.00

BURR REMOVING TOOLS 1 Pack(s)

5 Pieces Per Package

Same day 5231-9284330 g/set3-claw (3, 4, 5, 6, 8 mm)

฿ 8,706.00

BURR REMOVING TOOLS 1 Pack(s)

7 Pieces Per Package

12 Day(s) 7231-9292460 g/set3-claw (3, 4, 5, 6 mm), 4-claw (8, 10, 12 mm)

Loading...

  1. 1

Basic Information

Tap Type Modification/removal Tool Application For extracting folded hand tap Material Medium carbon steel (S45C)