(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A tool that extracts broken taps when broken partway through threading without damaging the screw threads.
· The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly.
· Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely economical.
· Dedicated for hand tapping.
[Materials] Medium Carbon Steel (S45C).
[Applications]
· For extracting broken hand taps.
· Cannot be used for spiral pointed-tap, jet tap, pointed-tap.
Tap Type | Modification/removal Tool | Application | For extracting folded hand tap | Material | Medium carbon steel (S45C) |
---|
Please check the type/dimensions/specifications of the part PT4-6 in the Broken Tap Extractor (4 Claws) series.
Part Number |
---|
PT4-12 |
PT4-14 |
PT4-16 |
PT4-18 |
PT4-20 |
PT4-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tapped Dimensions | Trusco Code | Mass (g) | Tap handle for use |
---|---|---|---|---|---|---|---|---|
฿ 1,219.00 | 1 Piece(s) | 12 Day(s) | 12mm(1/2) | 231-9187 | 100 | TH-13 | ||
฿ 1,495.00 | 1 Piece(s) | 1 Day(s) | 14mm(9/16 | 231-9209 | 140 | TH-19 | ||
฿ 1,628.00 | 1 Piece(s) | 1 Day(s) | 16mm(5/8) | 231-9225 | 160 | TH-19 | ||
฿ 2,298.00 | 1 Piece(s) | 1 Day(s) | 18mm(3/4) | 231-9241 | 220 | TH-19 | ||
฿ 2,516.00 | 1 Piece(s) | 1 Day(s) | 20mm(13/16) | 231-9268 | 250 | TH-19 | ||
฿ 928.00 | 1 Piece(s) | Same day | 8mm(5/16) | 231-9144 | 30 | TH-10 |
How can we improve?
How can we improve?