1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Re-threading Die For Gas Pipe (PT Screw) (Part Number)

Hexagonal Re-threading Die For Gas Pipe (PT Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Die used to expose (clean) bolts and screws.
[Features]
· Used when cleaning out bolts/screws.
· To be used when modifying screw threads.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
[Applications]
· For fixing PT (tapered) thread.

Features

●Used to clean bolts and screws.
●You can work with an adjustable wrench.
●Substitute for round dies when repairing ridges.

Usage

●For repairing PT (taper) ridge.

Specification

●SPQ(piece):1

Materials

●Low-Alloy Steel(SKS)

Warning

●Hexagon Re-Threading Dies, unlike round dies, do not have adjustment screws to adjust size. Therefore, hexagon head sarae nut dies may not fit depending on the screw precision.
●Cannot be used for stainless steel screws.
Part Number
TD6-1/2PT14
TD6-1/4PT19
TD6-1/8PT28
TD6-1PT11
TD6-3/4PT14
TD6-3/8PT19
TD6-5/8PT14
TD6-7/8PT14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Thickness
(mm)
2-Surface Width Dimension
(mm)
JAN Code Trusco Code Mass
(g)
Application

฿ 2,229.00

SARAE NUT DIES 1 Piece(s) Same day R1/2141936.54989999818529352-070684For fixing PT (tapered) thread

฿ 1,447.00

SARAE NUT DIES 1 Piece(s) Same day R1/41912.727.04989999818550352-073137For fixing PT (tapered) thread

฿ 1,100.00

SARAE NUT DIES 1 Piece(s) Same day R1/8289.519.14989999818611352-079015For fixing PT (tapered) thread

฿ 5,748.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) R11125.455.54989999818710352-0897263For fixing PT (tapered) thread

฿ 3,870.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) R3/41425.446.04989999818666352-0846180For fixing PT (tapered) thread

฿ 1,738.00

SARAE NUT DIES 1 Piece(s) Same day R3/81915.832.04989999818697352-087162For fixing PT (tapered) thread

฿ 3,258.00

HEX-HEAD SARAEDIES 1 Piece(s) 1 Day(s) R5/81422.2414989999232042432-9201150For fixing PT (tapered) thread.

฿ 5,202.00

HEX-HEAD SARAEDIES 1 Piece(s) 1 Day(s) R7/81425.4504989999232059432-9210230For fixing PT (tapered) thread.

Loading...

  1. 1

Basic Information

Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) Tap Type Die
Material Low Alloy Steel (SKS) Features Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges.