(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Die used to expose (clean) bolts and screws.
[Features]
· Used when cleaning out bolts/screws.
· To be used when modifying screw threads.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
[Applications]
· For fixing BSW (Whitworth) Thread.
Part Number |
---|
TD6-1/2W12 |
TD6-1/4W20 |
TD6-1/8W40 |
TD6-1W8 |
TD6-3/4W10 |
TD6-3/8W16 |
TD6-3/16W24 |
TD6-5/8W11 |
TD6-5/16W18 |
TD6-7/8W9 |
TD6-7/16W14 |
TD6-9/16W12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Thickness (mm) | 2-Surface Width Dimension (mm) | JAN Code | Trusco Code | Mass (g) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 972.97 | SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W1/2 | 12 | 12.7 | 27.0 | 4989999818574 | 352-0757 | 39 | For fixing BSW (Whitworth) Thread | ||
฿ 827.02 | SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W1/4 | 20 | 6.3 | 15.0 | 4989999818598 | 352-0773 | 7 | For fixing BSW (Whitworth) Thread | ||
฿ 827.02 | SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W1/8 | 40 | 6.3 | 15.0 | 4989999818628 | 352-0803 | 7 | For fixing BSW (Whitworth) Thread | ||
฿ 3,028.00 | SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W1 | 8 | 25.4 | 46.0 | 4989999818642 | 352-0820 | 195 | For fixing BSW (Whitworth) Thread | ||
฿ 1,758.00 | TRC SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W3/4 | 10 | 19 | 36.5 | 4989999818673 | 352-0854 | 96 | For fixing BSW (Whitworth) Thread | ||
฿ 805.00 | TRC SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W3/8 | 16 | 9.5 | 19.1 | 4989999818703 | 352-0889 | 15 | For fixing BSW (Whitworth) Thread | ||
฿ 905.00 | TRC HEX-HEAD SARAEDIES(WIT) | 1 Piece(s) | 1 Day(s) | W3/16 | 24 | 6.3 | 15.0 | 4989999232110 | 432-9279 | 10 | For fixing BSW (Whitworth) Thread. | ||
฿ 1,486.00 | TRC SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W5/8 | 11 | 15.8 | 32.0 | 4989999818567 | 352-0749 | 66 | For fixing BSW (Whitworth) Thread | ||
฿ 905.00 | TRC HEX-HEAD SARAEDIES(WIT) | 1 Piece(s) | 1 Day(s) | W5/16 | 18 | 8.0 | 17.5 | 4989999232080 | 432-9244 | 10 | For fixing BSW (Whitworth) Thread. | ||
฿ 2,189.00 | TRC SARAE NUT DIES | 1 Piece(s) | 1 Day(s) | W7/8 | 9 | 22.2 | 41 | 4989999818659 | 352-0838 | 143 | For fixing BSW (Whitworth) Thread | ||
฿ 995.00 | TRC HEX-HEAD SARAEDIES(WIT) | 1 Piece(s) | 1 Day(s) | W7/16 | 14 | 11.1 | 22.2 | 4989999232097 | 432-9252 | 30 | For fixing BSW (Whitworth) Thread. | ||
฿ 1,538.00 | TRC HEX-HEAD SARAEDIES(WIT) | 1 Piece(s) | 1 Day(s) | W9/16 | 12 | 12.7 | 27.0 | 4989999232103 | 432-9261 | 40 | For fixing BSW (Whitworth) Thread. |
Loading...
Screw Types | Whitworth | Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) |
---|---|---|---|---|---|
Tap Type | Die | Material | Low Alloy Steel (SKS) | Features | Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges. |
How can we improve?
How can we improve?