1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagonal Re-threading Die (Metric Fine Screw)

Hexagonal Re-threading Die (Metric Fine Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 896.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Die used to expose (clean) bolts and screws.
[Features]
· To be used when modifying screw threads.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
· Used when cleaning out bolts/screws.
[Applications]
· Modification of fine threads.

Features

●Used to clean bolts and screws.
●You can work with an adjustable wrench.
●Substitute for round dies when repairing ridges.

Usage

●For repairing metric fine thread ridge.

Specification

●SPQ(piece):1

Materials

●Low-Alloy Steel(SKS)

Warning

●Hexagon Re-Threading Dies, unlike round dies, do not have adjustment screws to adjust size. Therefore, hexagon head sarae nut dies may not fit depending on the screw precision.
●Cannot be used for stainless steel screws.
Part Number
TD6-8X0.75
TD6-8X1.0
TD6-10X1.25
TD6-12X1.5
TD6-14X1.5
TD6-16X1.5
TD6-18X1.5
TD6-20X1.5
TD6-22X1.5
TD6-24X2.0
TD6-27X2.0
TD6-30X2.0
TD6-33X2.0
TD6-36X2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Thickness
(mm)
2-Surface Width Dimension
(mm)
Trusco Code Mass
(g)

฿ 896.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) M80.758.017.5328-758110

฿ 896.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) M818.017.5328-759910

฿ 941.00

SARAE NUT DIES 1 Piece(s) Same day M101.259.519.1328-760215

฿ 1,256.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) M121.512.727.0328-761138

฿ 1,447.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) M141.512.727.0328-762937

฿ 1,679.00

SARAE NUT DIES 1 Piece(s) 12 Day(s) M161.515.832.0328-763770

฿ 2,011.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) M181.51936.5328-7645105

฿ 2,261.00

SARAE NUT DIES 1 Piece(s) 1 Day(s) M201.51936.5328-765392

฿ 2,966.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M221.522.241480-6158150

฿ 3,772.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M24225.446.0480-6166200

฿ 5,585.00

CUTTING TOOL 1 Piece(s) 1 Day(s) M27225.450480-6174230

฿ 5,866.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M30225.450480-6182230

฿ 7,470.00

TRC CUTTING TOOL 1 Piece(s) 10 Day(s) M33225.455.5480-6191330

฿ 8,727.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M36225.460.0480-6204370

Loading...

  1. 1

Basic Information

Tool Material Type Alloy Steel Tap Type Die Application Correction of fine screw threads
Material Low Alloy Steel (SKS)