1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Die For Metric Screw

Round Die For Metric Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 918.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Round die for metric screws.
[Features]
· Dimensional adjustments can be made with the adjustment screw provided.
· Can also be used to modify screw threads.
· For round dies.
[Applications]
· Work materials: iron, light metals.
· For male threading.
· Correction of coarse screw threads.

Features

●Adjustable screws allow you to adjust the dimensions.
●Can also be used when repairing ridges.

Usage

●Work Material: Iron, Light Metal. 
●For external thread machining.

Specification

●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●Low-Alloy Steel(SKS2)

Warning

●Cannot be used for stainless steel screws.
Part Number
T25D-2X0.4
T25D-2.6X0.45
T25D-3X0.5
T25D-4X0.7
T25D-5X0.8
T25D-6X1.0
T25D-8X1.25
T25D-10X1.5
T25D-10X1.25
T25D-12X1.5
T25D-12X1.75
T38D-12X1.5
T38D-14X1.5
T38D-14X1.25
T38D-14X2.0
T38D-16X1.5
T38D-16X2.0
T50D-10X1.5
T50D-10X1.25
T50D-12X1.5
T50D-14X1.5
T50D-14X2.0
T50D-16X1.5
T50D-16X2.0
T50D-18X1.5
T50D-20X1.5
T50D-22X1.5
T50D-24X1.5
T63D-30X1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Outer Diameter
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Application Material Features Machining Thread

฿ 918.00

DIES FOR GENERAL PURPOSE 1 Piece(s) Same day M20.42594989999216592424-981025For male threading.Low Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 918.00

DIES FOR GENERAL PURPOSE 1 Piece(s) 1 Day(s) M2.60.452594989999216585424-980125For male threading.Low Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) Same day M30.52594989999111873365-627625For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) Same day M40.72594989999111880365-628430For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) Same day M50.82594989999111897365-629230For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) Same day M612594989999111903365-630625For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) Same day M81.252594989999111910365-631425For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) Same day M101.52594989999111859365-625025For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 918.00

DIES FOR GENERAL PURPOSE 1 Piece(s) Same day M101.252594989999216530424-975525For male threading.Low Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 918.00

DIES FOR GENERAL PURPOSE 1 Piece(s) 1 Day(s) M121.52594989999216554424-977125For male threading.Low Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 925.00

DIES 1 Piece(s) 1 Day(s) M121.752594989999111866365-626825For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 2,209.00

TRC DIES 1 Piece(s) 1 Day(s) M121.538144989999509786854-9491-Male threadingLow alloy steel (SKS2)--

฿ 2,209.00

TRC DIES 1 Piece(s) 1 Day(s) M141.538144989999509809854-9493-Male threadingLow alloy steel (SKS2)--

฿ 2,209.00

TRC DIES 1 Piece(s) 12 Day(s) M141.2538144989999509793854-9492-Male threadingLow alloy steel (SKS2)--

฿ 1,390.00

DIES 1 Piece(s) Same day M14238134989999111927365-632275For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 2,209.00

DIES 1 Piece(s) Same day M161.538144989999509816854-9494-Male threadingLow alloy steel (SKS2)--

฿ 1,390.00

DIES 1 Piece(s) Same day M16238134989999111934365-633170For Male ThreadingLow Alloy Steel (SKS2)Dimensional adjustments can be made with the adjustment screw provided. This can also be used to modify screw threads.Meter screw

฿ 2,748.00

TRC DIES 1 Piece(s) 10 Day(s) M101.550164989999509892854-9502-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

TRC DIES 1 Piece(s) 1 Day(s) M101.2550164989999509885854-9501-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

DIES 1 Piece(s) Same day M121.550164989999509908854-9503-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

TRC DIES 1 Piece(s) Same day M141.550164989999509922854-9505-Male threadingLow alloy steel (SKS2)--

฿ 2,748.00

TRC DIES 1 Piece(s) 12 Day(s) M14250164989999509939854-9506-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

TRC DIES 1 Piece(s) 1 Day(s) M161.550164989999509946854-9507-Male threadingLow alloy steel (SKS2)--

฿ 2,748.00

DIES 1 Piece(s) Same day M16250164989999509953854-9508-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

TRC DIES 1 Piece(s) Same day M181.550164989999509960854-9509-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

DIES 1 Piece(s) Same day M201.550164989999510010854-9513-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

DIES 1 Piece(s) Same day M221.550164989999510331854-9514-Male threadingLow alloy steel (SKS2)--

฿ 2,821.00

DIES 1 Piece(s) Same day M241.550164989999510348854-9515-Male threadingLow alloy steel (SKS2)--

฿ 9,399.00

DIES 1 Piece(s) Same day M301.563194989999512106854-9522-Male threadingLow alloy steel (SKS2)--

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC)
Tap Type Die Other Work Materials Iron, Light metal