1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Handle (Made of Iron) (TH-6T)

TAP HOLDERS TAP HANDLES

Tap Handle (Made of Iron) (TH-6T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Iron tap handle
[Features]
· A straight-type handle for hand tap and hand reamer.
· The body is made of iron, stronger and more durable than zinc die casting.
[Applications]
· For tapping.

Features

●Straight type handle for hand taps and hand reamers.
●Since the main body is made of iron, it is stronger than zinc die casting and durable.

Usage

●To stand a tap

Materials

●Iron(FCD45)

Warning

●If you do not tighten strongly with pliers etc., the tap may spin idly and the claw may be damaged.
Part Number
TH-6T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length L
(mm)
Trusco Code Mass
(g)
Applicable Tapped Square Portion

฿ 548.00

TAP HOLDERS TAP HANDLES 1 Piece(s) 1 Day(s) M1 to 6170400-9134802.3~6

Loading...

  1. 1

Basic Information

Tap Type Tap wrench Application For tapping Material Ductile cast iron (FCD45)

Please check the type/dimensions/specifications of the part TH-6T in the Tap Handle (Made of Iron) series.

Products with similar specification

Part Number
TH-10T
TH-13T
TH-19T
TH-25T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Overall Length L
(mm)
Trusco Code Mass
(g)
Applicable Tapped Square Portion

฿ 603.00

1 Piece(s) Same day M1 to 10200400-91421402.5 to 8

฿ 876.00

1 Piece(s) 1 Day(s) M4 to 13260400-91512503.0~10

฿ 1,390.00

1 Piece(s) 1 Day(s) M6 to 20350400-91695005.0~13

฿ 2,187.00

1 Piece(s) Same day M10 to 25460400-917710306.0~16