(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hand tap set used to make and clean (clean) screw holes.
[Features]
· Use when manufacturing or cleaning out screw holes.
· For coarse screw thread ridge repair and manufacture.
· A tungsten hand tap set.
[Applications]
· Creation and correction of coarse screw threads.
· Work materials: Iron, light metal.
Part Number |
---|
T-HT3X0.5-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | JAN Code | Trusco Code | Set Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 341.00 | HAND TAPS SET | 1 Piece(s) | Same day | M3 | 0.5 | 46 | 18 | 4 | 4989999112948 | 365-6535 | Taper, Plug, and Bottoming |
Loading...
Screw Types | Meter | Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Coating Y/N | NA | Coating Type | Non-Coated |
Other Work Materials | Iron, Light metal | Specifications | Non-coating | Material | Alloy tool steel (SKS) |
Accuracy | JIS3 Grade | Features | Use when manufacturing or cleaning out screw holes. For coarse screw thread ridge repair and manufacture. A tungsten hand set tap. | Machining Thread | Meter screw |
Please check the type/dimensions/specifications of the part T-HT3X0.5-S in the Hand Tap Set (for Metric Screws/SKS) series.
Part Number |
---|
T-HT12X1.75-S |
T-HT14X2.0-S |
T-HT16X2.0-S |
T-HT4X0.7-S |
T-HT6X1.0-S |
T-HT8X1.25-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | JAN Code | Trusco Code | Set Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,253.23 | 1 Piece(s) | Same day | M12 | 1.75 | 82 | 38 | 8.5 | 4989999112825 | 365-6411 | Taper, Plug, and Bottoming | ||
฿ 1,543.00 | 1 Piece(s) | 1 Day(s) | M14 | 2 | 88 | 42 | 10.5 | 4989999112863 | 365-6454 | Taper, Plug, and Bottoming | ||
฿ 1,914.00 | 1 Piece(s) | 1 Day(s) | M16 | 2 | 95 | 45 | 12.5 | 4989999112900 | 365-6497 | Taper, Plug, and Bottoming | ||
฿ 341.00 | 1 Piece(s) | Same day | M4 | 0.7 | 52 | 20 | 5 | 4989999112986 | 365-6578 | Taper, Plug, and Bottoming | ||
฿ 411.00 | 1 Piece(s) | 1 Day(s) | M6 | 1 | 62 | 24 | 6 | 4989999113891 | 365-6659 | Taper, Plug, and Bottoming | ||
฿ 699.00 | 1 Piece(s) | Same day | M8 | 1.25 | 70 | 30 | 6.2 | 4989999113938 | 365-6691 | Taper, Plug, and Bottoming |
How can we improve?
How can we improve?