(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hand tap used when making and exposing (cleaning) screw holes.
[Features]
· Use when manufacturing or cleaning out screw holes.
· For coarse screw thread ridge repair and manufacture.
[Applications]
· Creation and correction of coarse screw threads.
· Work materials: Iron, light metal.
Part Number |
---|
T-HT16X2.0-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 694.40 | TRC HAND TAPS SET | 1 Piece(s) | 1 Day(s) | M16 | 2 | 5P | 95 | 45 | 12.5 | 10 | 14.0 | 4989999112887 | 365-6471 | Medium |
Loading...
Screw Types | Meter | Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Coating Y/N | NA | Coating Type | Non-Coated |
Other Work Materials | Iron, Light metal | Specifications | Non-coating | Material | Low Alloy Steel (SKS) |
Accuracy | JIS3 Grade | Features | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Machining Thread | Meter screw |
Please check the type/dimensions/specifications of the part T-HT16X2.0-2 in the Hand Tap (for Metric Screws/SKS) series.
Part Number |
---|
T-HT10X1.5-1 |
T-HT10X1.5-2 |
T-HT10X1.5-3 |
T-HT16X2.0-3 |
T-HT2.6X0.45-1 |
T-HT2.6X0.45-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.00 | 1 Piece(s) | 1 Day(s) | M10 | 1.5 | 9P | 75 | 32 | 7 | 5.5 | 8.5 | 4989999111941 | 365-6349 | Tip | ||
฿ 296.00 | 1 Piece(s) | 1 Day(s) | M10 | 1.5 | 5P | 75 | 32 | 7 | 5.5 | 8.5 | 4989999111958 | 365-6357 | Medium | ||
฿ 296.00 | 1 Piece(s) | 1 Day(s) | M10 | 1.5 | 1.5P | 75 | 32 | 7 | 5.5 | 8.5 | 4989999111965 | 365-6365 | Top | ||
฿ 694.40 | 1 Piece(s) | 12 Day(s) | M16 | 2 | 1.5P | 95 | 45 | 12.5 | 10 | 14.0 | 4989999112894 | 365-6489 | Top | ||
฿ 143.00 | 1 Piece(s) | 1 Day(s) | M2.6 | 0.45 | 9P | 44 | 16 | 3 | 2.5 | 2.2 | 4989999250817 | 440-9965 | Tip | ||
฿ 143.00 | 1 Piece(s) | 1 Day(s) | M2.6 | 0.45 | 5P | 44 | 16 | 3 | 2.5 | 2.2 | 4989999250824 | 440-9973 | Medium |
How can we improve?
How can we improve?