1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Tap (for Metric Screws/SKS) (Part Number)

TRC HAND TAPS SET

Hand Tap (for Metric Screws/SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A hand tap used when making and exposing (cleaning) screw holes.
[Features]
· Use when manufacturing or cleaning out screw holes.
· For coarse screw thread ridge repair and manufacture.
[Applications]
· Creation and correction of coarse screw threads.
· Work materials: Iron, light metal.

Part Number
T-HT12X1.75-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip

฿ 386.00

TRC HAND TAPS SET 1 Piece(s) 1 Day(s) M121.751.5P82388.56.510.34989999112818365-6403Top

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Coating Y/N NA Coating Type Non-Coated
Other Work Materials Iron, Light metal Specifications Non-coating Material Low Alloy Steel (SKS)
Accuracy JIS3 Grade Features Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. Machining Thread Meter screw

Please check the type/dimensions/specifications of the part T-HT12X1.75-3 in the Hand Tap (for Metric Screws/SKS) series.

Products with similar specification

Part Number
T-HT10X1.5-1
T-HT10X1.5-2
T-HT10X1.5-3
T-HT14X2.0-1
T-HT14X2.0-2
T-HT14X2.0-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip

฿ 296.00

1 Piece(s) 1 Day(s) M101.59P753275.58.54989999111941365-6349Tip

฿ 296.00

1 Piece(s) 1 Day(s) M101.55P753275.58.54989999111958365-6357Medium

฿ 296.00

1 Piece(s) 1 Day(s) M101.51.5P753275.58.54989999111965365-6365Top

฿ 563.26

1 Piece(s) 12 Day(s) M1429P884210.5812.04989999112832365-6420Tip

฿ 563.26

1 Piece(s) 12 Day(s) M1425P884210.5812.04989999112849365-6438Medium

฿ 563.26

1 Piece(s) 12 Day(s) M1421.5P884210.5812.04989999112856365-6446Top