Hand Tap Set (for Metric Screws/HSS-E)

Brand :
TRUSCO

Caution

    Product Description

    A high-speed steel (HSS-E) tap set.
    [Features]
    · Can be used for both through holes and blind holes.
    [Applications]
    · Work materials: General steel, low/medium carbon steel, alloy steel.

    Features

    ●You can use both on through holes and blind holes.
    ●Tap set of high speed steel(HSS-E).

    Usage

    ●Work Material: Standard Steel, Low/Medium Carbon Steel, Alloy Steel.

    Specification

    ●Precision:JIS2 Grade
    ●SPQ(set):10
    ●Machining Thread: Metric Thread Screw

    Materials

    ●High Speed Steel(HSS-E)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hand Tap Set (for Metric Screws/HSS-E) | TRUSCO | MISUMI Thailand