1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Tap (for Metric Screws/HSS-E) (Part Number)

HAND TAPS SET

Hand Tap (for Metric Screws/HSS-E)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 219.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hand tap made of high speed steel (HSS-E).
[Features]
· Can be used for both through holes and blind holes.
[Applications]
· Work Material: Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC).

Features

●You can use both on through holes and blind holes.

Usage

●Work Material: Standard Steel, Low/Medium Carbon Steel, Alloy Steel.

Specification

●Precision:JIS2 Grade
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●High Speed Steel(HSS-E)
Part Number
T-H-HT-M10X1.5-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Tip

฿ 411.00

HAND TAPS SET 1 Piece(s) Available Same day M101.51.5P752475.58.5391-2094Top

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Vanadium High-Speed Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated Other Work Materials General Steel, Low/medium Carbon Steel, Alloy Steel Material High-Speed Steel (HSS-E)
Accuracy JIS2 Grade

Please check the type/dimensions/specifications of the part T-H-HT-M10X1.5-3 in the Hand Tap (for Metric Screws/HSS-E) series.

Products with similar specification

Part Number
T-H-HT-M10X1.5-1
T-H-HT-M10X1.5-2
T-H-HT-M12X1.75-1
T-H-HT-M12X1.75-2
T-H-HT-M12X1.75-3
T-H-HT-M14X2.0-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Tip

฿ 411.00

1 Piece(s) 12 Day(s) M101.59P752475.58.5391-2078Tip

฿ 411.00

1 Piece(s) 1 Day(s) M101.55P752475.58.5391-2086Medium

฿ 713.00

1 Piece(s) 1 Day(s) M121.759P82298.56.510.3391-2116Tip

฿ 713.00

1 Piece(s) 1 Day(s) M121.755P82298.56.510.3391-2124Medium

฿ 740.00

1 Piece(s) 1 Day(s) M121.751.5P82298.56.510.3391-2132Top

฿ 957.00

1 Piece(s) 1 Day(s) M1429P883010.5812.0391-2159Tip