1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Point Tap (for Metric Screws)

Point Tap (for Metric Screws)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 231.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed tapping is possible.
· Oxidization treated.
· Work materials: General steel, low-medium carbon steel, alloy steel.
[Applications]
· For through hole finish work.

Features

●High speed tapping is possible.

Usage

●For through hole machining. 
●Work Material: Standard Steel, Low/Medium Carbon Steel, Alloy Steel

Specification

●Precision:JIS2 Grade
●SPQ(piece):10
●Machining Thread: Metric Thread Screw 
●Number of bit thread: 5 ridges

Materials

●High Speed Steel(HSS-E)
Part Number
T-H-PO-M3X0.5
T-H-PO-M4X0.7
T-H-PO-M5X0.8
T-H-PO-M6X1.0
T-H-PO-M8X1.25
T-H-PO-M10X1.5
T-H-PO-M12X1.75
T-H-PO-M14X2.0
T-H-PO-M16X2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code

฿ 241.00

POINT TAPS 1 Piece(s) Same day M30.5461843.22.5391-2965

฿ 231.00

POINT TAPS 1 Piece(s) Same day M40.7521354.03.3391-2973

฿ 234.00

POINT TAPS 1 Piece(s) Same day M50.860165.54.54.2391-2981

฿ 250.00

POINT TAPS 1 Piece(s) Same day M61621964.55.0391-2990

฿ 369.00

POINT TAPS 1 Piece(s) Same day M81.2570226.25.06.8391-3007

฿ 474.00

POINT TAPS 1 Piece(s) 1 Day(s) M101.5752475.58.5391-2922

฿ 753.51

POINT TAPS 1 Piece(s) Same day M121.7582298.56.510.3391-2931

฿ 894.00

POINT TAPS 1 Piece(s) 1 Day(s) M142883010.5812.0391-2949

฿ 1,181.00

POINT TAPS 1 Piece(s) 1 Day(s) M162953212.51014.0391-2957

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium High-Speed Steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) Tap Type Point tap Hole type For through hole
Other Work Materials General Steel, Low/medium Carbon Steel, Alloy Steel Application For through hole finish work Surface Treatment Oxidizing
Material High-Speed Steel (HSS-E) Accuracy JIS2 Grade