1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Correction Adapter (NA-50)

TOP HAND TOOL

Thread Correction Adapter (NA-50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For correcting crushed screw thread such as full thread screws, anchor bolts, etc.
[Features]
· Can be used by connecting to tools such as ratchet wrench.
· The knurled part of the main body can be turned directly by hand.
· Compatible with various size screws by attaching dies of appropriate outer diameter.
· With hex key for lock screw.
[Application]
· Ideal for correcting screw thread of screws used in all industries such as machinery, equipment, piping, construction, etc.
· Widely usable as electronic parts and vehicle maintenance tools.

Part Number
NA-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetail Type Mass
(g)
Nominal Dimensions
(mm)
Applicable Thread Diameter
(mm)
D
(mm)
L
(mm)
W
(mm)
Summary

฿ 1,081.08

TOP HAND TOOL 1 Piece(s) 1 Day(s) Main Unit Only22050-614032For Die Outer Diameter 50 mm

Loading...

  1. 1

Basic Information

Tap Model Die Features A repair tool that can repair all thread. Simple repair is possible by repairing with a ratchet wrench. Material Carbon Steel

Please check the type/dimensions/specifications of the part NA-50 in the Thread Correction Adapter series.

Products with similar specification

Part Number
NA-25
NA-25-3
NA-38
NA-38-M16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetail Type Mass
(g)
Nominal Dimensions
(mm)
Applicable Thread Diameter
(mm)
D
(mm)
L
(mm)
W
(mm)
Summary

฿ 598.18

1 Piece(s) 1 Day(s) Main Unit Only6525-352617For 25 mm outer diameter die

฿ 1,100.96

1 Piece(s) 10 Day(s) With Die8525W3/8.0352617-

฿ 756.10

1 Piece(s) 1 Day(s) Main Unit Only15038-493324For Die Outer Diameter 38 mm

฿ 1,545.17

1 Piece(s) 12 Day(s) With Die22038M16×2.0493324-