1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap holder set (3260)

KOK TAP HANDLES TAP HOLDERS

Tap holder set (3260)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tap holder set, which has been popular for its simple installation by simply inserting the hand tap and its slim shape.
[Features]
· Case Size(mm): W240xH100xT32mm
· Mass: 1050 (g/set)
· Tap handle: 160K
· Extension bar: 3760-125

Part Number
3260
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Trusco Code Set Content

฿ 6,085.76

KOK TAP HANDLES TAP HOLDERS 1 Piece(s) 1 Day(s) For M1 to M12387-9194Tap Holder (3131-M2.6, M3, M4, M5, M6, M8, M10, M12) Tap Handle (160K) Extension Bar (3760-125)

Loading...

  1. 1

Basic Information

Tap Type Tap wrench Case Size(mm) 240X100X32 Mass 1050 (g/set)
Application For tapping.

Please check the type/dimensions/specifications of the part 3260 in the Tap holder set series.

Products with similar specification

Part Number
3261
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetails Type Trusco Code Set Content

฿ 6,085.76

1 Piece(s) Same day For M3 to M14387-9208Tap Holder (3131-M3, M4, M5, M6, M8, M10, M12, M14) Tap Handle (160K) Extension Bar (3760-125)