1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SEC-Small Diameter Perforating Bit, SCT Type

SED HOLDER

SEC-Small Diameter Perforating Bit, SCT Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,813.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use of screw-fastening clamp method enables insert replacement merely by loosening the screw

 
Part Number
SCTR101016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,813.83

SED HOLDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Use Cut Off Flute Width(mm) 0.5–2.0 Maximum Processing Diameter(mm) 5~16
Preferred Hand Right Handed No. of Corners Used by Tip 2 Corner Shank Height(mm) 10
Size B(mm) 10 L1 Dimensions(mm) 120 Dimension f(mm) 10
Size h1(mm) 10 L2 Dimensions(mm) 18 Application Tip CTR16□□□□(-NB)