1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Blade Insert W (Hexagonal) WNMG【10 Pieces Per Package】

SED INSERTS

Replacement Blade Insert W (Hexagonal) WNMG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A WNMG□□ hexagon-shaped insert.

Part Number
WNMG080408NEGEH510
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,350.00

SED INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s)

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Medium Cutting Rake Angle Negative Preferred Hand No Preferred Hand
Nose Radius 0.8 Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Material Type EH510 Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Detail Nose Radius(mm) 0.8 Breaker Rake Angle(°) 0 Specification Details Standard
Cutting Edge Length(mm) 8.7 Material Carbide alloy

Please check the type/dimensions/specifications of the part WNMG080408NEGEH510 in the Replacement Blade Insert W (Hexagonal) WNMG series.