(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This multi-function cutter enables rough machining at ultra-high feed and dramatically improves efficiency with a variety of tool holders.
Shape | W (Hexagonal) | Use | Outer Diameter / Inner Diameter | Work Material | Steel / Stainless Steel |
---|---|---|---|---|---|
Nose Radius | Others | Clearance Angle(°) | 15 | Corner Height Tolerance | ±0.08~±0.2 |
Inscribed Circle Tolerance | ±0.05~±0.15 | Thickness Tolerance | ±0.13 | Slot Code | T |
Hole Availability | Available | Hole Shape | Cylindrical bore / one side chamfering (40° to 60°) | Breaker Availability | One side |
Material Type | ACP200 | Dimension S(mm) | 4.0 | Dimension φd(mm) | 8.5 |
Detail Nose Radius(mm) | 2 | Material | Carbide Coating | Suitable Cutter / End Mill | MSX08000R Type/MSX08000E Type/MSX08000M Type |
How can we improve?
How can we improve?