1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Tip Replacement Tip SOMT-PDER-G

Blade Tip Replacement Tip SOMT-PDER-G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 328.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for machining steel, cast iron, stainless steel, and difficult-to-cut materials. [Features]It is coated and uses a cermet material.

 
Part Number
SOMT120404PDER-G-ACK200
SOMT120404PDER-G-ACK300
SOMT120404PDER-G-ACM200
SOMT120404PDER-G-ACM300
SOMT120404PDER-G-ACP100
SOMT120404PDER-G-ACP200
SOMT120404PDER-G-ACP300
SOMT120408PDER-G-ACK200
SOMT120408PDER-G-ACK300
SOMT120408PDER-G-ACM200
SOMT120408PDER-G-ACM300
SOMT120408PDER-G-ACP100
SOMT120408PDER-H-ACK300
SOMT120408PDER-H-ACM200
SOMT120408PDER-H-ACM300
SOMT120408PDER-H-ACP100
SOMT120408PDER-H-ACP200
SOMT120408PDER-H-ACP300
SOMT120408PDER-L-ACM200
SOMT120408PDER-L-ACM300
SOMT120412PDER-G-ACK200
SOMT120412PDER-G-ACK300
SOMT120412PDER-G-ACM200
SOMT120412PDER-G-ACM300
SOMT120412PDER-G-ACP100
SOMT120412PDER-G-ACP200
SOMT120412PDER-G-ACP300
SOMT120416PDER-G-ACK200
SOMT120416PDER-G-ACK300
SOMT120416PDER-G-ACM200
SOMT120416PDER-G-ACM300
SOMT120416PDER-G-ACP100
SOMT120416PDER-G-ACP200
SOMT120416PDER-G-ACP300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material Material type model Compatible Machining Corner R

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK200High Speed and Light Cutting/General Cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM200High Speed and Light Cutting/General Cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM300General cutting/rough cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 7 Day(s) Steel / Stainless SteelACP200General cutting/rough cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP300General cutting/rough cutting0.4

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK200High Speed and Light Cutting/General Cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM200High Speed and Light Cutting/General Cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM300General cutting/rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM200High Speed and Light Cutting/General Cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM300General cutting/rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP200General cutting/rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP300General cutting/rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM200High Speed and Light Cutting/General Cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM300General cutting/rough cutting0.8

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK200High Speed and Light Cutting/General Cutting1.2

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting1.2

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM200High Speed and Light Cutting/General Cutting1.2

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM300General cutting/rough cutting1.2

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting1.2

฿ 328.22

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP200General cutting/rough cutting1.2

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP300General cutting/rough cutting1.2

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK200High Speed and Light Cutting/General Cutting1.6

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Cast IronACK300Rough cutting1.6

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM200High Speed and Light Cutting/General Cutting1.6

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Difficult-to-cut materialACM300General cutting/rough cutting1.6

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) SteelACP100High Speed and Light Cutting1.6

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP200General cutting/rough cutting1.6

฿ 353.78

SED INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelACP300General cutting/rough cutting1.6

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle Other Material type Coating
Thickness(mm) 4.76 Applicable Cutter WFX(F)12000R(S) type/WFX12000E type Dimension A(mm) 12.7
Dimension B(mm) 12.7