1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip (Chip for Carbide Bits) 03-○

Chip (Chip for Carbide Bits) 03-○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Inserts with dimensions of 10 × 3, 12 × 3, 15 × 4, 18 × 5, and 24 × 6.

 
Part Number
031G2
033ST10P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Size A
(mm)
Dimension C
(mm)

฿ 189.30

SED INSERTS 10 Piece(s) 31 Day(s) Cast IronG2123

฿ 358.61

SED INSERTS 10 Piece(s) 31 Day(s) SteelST10P185

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Material Carbide alloy
Representative Applicable Tool 37 type/38 type/47 type/48 type