1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tip (Square Groove Grooving Tip TGA Type) TGARE【10 Pieces Per Package】 (Part Number)

SED INSERTS

Tip (Square Groove Grooving Tip TGA Type) TGARE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for cutting tools.

 
Part Number
TGAR4145ET1500A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 7,444.00

SED INSERTS 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Grooving / Parting Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Preferred Hand Right Handed Nose Radius 0.4 Material Type T1500A
Sizes W(mm) 1.45 Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Detail Nose Radius(mm) 0.4 (Sumiboron: 0.2 Sumidia: 0.1) Material Cermet Applicable Casing GWC R2020-15/GWC R2525-15/GWCS R2020-15/GWCS R2525-15
Size A(mm) 3.9 Maximum Groove Depth (Outer Diameter / Inner Diameter)(mm) 2.0/1.7

Please check the type/dimensions/specifications of the part TGAR4145ET1500A in the Tip (Square Groove Grooving Tip TGA Type) TGARE series.