1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip (Square Groove Grooving Tip TGA Type) TGAR

INSERTS

Tip (Square Groove Grooving Tip TGA Type) TGAR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 908.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for cutting tools.

 
Part Number
TGAR3075-AC530U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 908.00

INSERTS 10 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Grooving / Parting Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy
Preferred Hand Right Handed Nose Radius Others Material Type AC530U
Sizes W(mm) 0.75 Dimension S(mm) 3.18 Dimension φd(mm) 9.525
Detail Nose Radius(mm) 0.1 Material Coating Applicable Casing GWC R 1010-3/GWC 1212-3/GWC R 1616-3/GWC R 2020-3/GWC R 2525-3/GWCS R2020-3/GWCS R 2525-3
Size A(mm) 2.5 Maximum Groove Depth (Outer Diameter / Inner Diameter)(mm) 2.0/1.5

Please check the type/dimensions/specifications of the part TGAR3075-AC530U in the Tip (Square Groove Grooving Tip TGA Type) TGAR series.