1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Used for SEC-Ace Mill, FPG Model SDKN-MT

Used for SEC-Ace Mill, FPG Model SDKN-MT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Can be used for machining steel and stainless steel. [Features]Cermet, cemented carbide, and CVD coated materials are used.

 
Part Number
SDKN42MT-ACP100
SDKN42MT-ACP200
SDKN42MT-ACP300
SDKN42MT-ACZ330
SDKN42MT-ACZ350
SDKN42MT-T1500A
SDKN42MT-T250A
SDKN53MT-A30N
SDKN53MT-ACP100
SDKN53MT-ACP200
SDKN53MT-ACP300
SDKN53MT-ACZ330
SDKN53MT-ACZ350
SDKN53MT-T250A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material Material type Material type model Compatible Machining Applicable Cutter

฿ 284.72

SED MILLING CHIP 10 Piece(s) 7 Day(s) SteelCoatingACP100High Speed and Light CuttingFPG4000 Type

฿ 272.40

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelCoatingACP200General cutting/rough cuttingFPG4000 Type

฿ 260.31

SED MILLING CHIP 10 Piece(s) 7 Day(s) Steel / Stainless SteelCoatingACP300General cutting/rough cuttingFPG4000 Type

฿ 284.72

SED MILLING CHIP 10 Piece(s) 7 Day(s) SteelCoatingACZ330-FPG4000 Type

฿ 284.72

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelCoatingACZ350-FPG4000 Type

฿ 223.65

SED MILLING CHIP 10 Piece(s) 5 Day(s) SteelCermetT1500AHigh Speed and Light CuttingFPG4000 Type

฿ 204.83

MILLING CHIP 1 Piece(s) Same day SteelCermetT250AGeneral cuttingFPG4000 Type

฿ 393.57

SED MILLING CHIP 10 Piece(s) 7 Day(s) SteelCarbide alloyA30NGeneral cuttingFPG5000 Type

฿ 503.02

SED MILLING CHIP 10 Piece(s) 5 Day(s) SteelCoatingACP100High Speed and Light CuttingFPG5000 Type

฿ 503.02

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelCoatingACP200General cutting/rough cuttingFPG5000 Type

฿ 503.02

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelCoatingACP300General cutting/rough cuttingFPG5000 Type

฿ 503.02

SED MILLING CHIP 10 Piece(s) 5 Day(s) SteelCoatingACZ330-FPG5000 Type

฿ 503.02

SED MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelCoatingACZ350-FPG5000 Type

฿ 393.57

SED MILLING CHIP 10 Piece(s) 5 Day(s) SteelCermetT250AGeneral cuttingFPG5000 Type

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Tolerance 0.05-0.15 (inscribed circle), 0.025 (thickness)