(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight and compact, suitable for machining centers.
For cutting general-purpose and difficult-to-cut materials.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work material | Material type | Material type model | Compatible Machining | Thickness (mm) | Applicable Cutter | Fig | Inscribed Circle Dimensions φd |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 223.65 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Cast Iron | Carbide alloy | G10E | General cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 223.65 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel | Carbide alloy | A30N | General cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel | Coating | ACZ330 | - | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 284.72 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | 3.18 | EHG4000 Type | 5(6) | 12.7 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 406.87 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Carbide alloy | A30N | General cutting | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACZ330 | - | 4.76 | EHG5000 Type | 6 | 15.875 | ||
฿ 518.74 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | 4.76 | EHG5000 Type | 6 | 15.875 |
Loading...
Shape (initial letter of model number) | S (Square) | Clearance angle | E(20°) | Tolerance | 0.05-0.15 (inscribed circle), 0.025 (thickness) |
---|---|---|---|---|---|
Selfishly | NA |
How can we improve?
How can we improve?