1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Used for SEC-Ace Mill, APG Model SDCH-TR

Used for SEC-Ace Mill, APG Model SDCH-TR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This cutter for light alloys offers outstanding sharpness.
For general cutting of light alloys and mild steel.

 
Part Number
SDCH42TR-A30N
SDCH53TR-A30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Applicable Cutter Fig Inscribed Circle Dimensions φd Dimension C
(mm)

฿ 280.67

SED MILLING CHIP 10 Piece(s) 5 Day(s) -APG4000 Type5--

฿ 393.57

SED MILLING CHIP 10 Piece(s) 5 Day(s) 4.76APV5000R-15.882.5

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Work material Steel
Material type Carbide alloy Material type model A30N Compatible Machining General cutting