1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPEN-H

SED MILLING CHIP

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPEN-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 258.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This product can meet diverse needs in milling steel, stainless steel, cast iron, and non-ferrous alloys.

 
Part Number
QPMT10T335PPENHACP300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 258.11

SED MILLING CHIP 10 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Work material Steel / Stainless Steel
Material type Coating Material type model ACP300 Compatible Machining General cutting/rough cutting
Corner R 3.5 Thickness(mm) 3.97 Applicable Cutter WRCX10000E Type
Blade tip shape Round Honing Fig 1 Inscribed Circle Dimensions φd 10
Application Reinforced blade tip type Accuracy Semi-Regular Class Selfishly NA