1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Used for SEC-Wave Mill AXET-PEFR-S (Part Number)

Used for SEC-Wave Mill AXET-PEFR-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Curved cutting blade adopted to improve cutting edge strength and reduce cutting resistance. Achieves high quality machining in the finishing region with the high precision cutting blade.

 
Part Number
AXET123502PEFR-S-DL1000
AXET123502PEFR-S-H1
AXET123504PEFR-S-DL1000
AXET123504PEFR-S-H1
AXET123508PEFR-S-H1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material Material type Material type model Compatible Machining Corner R

฿ 470.97

SED MILLING CHIP 10 Piece(s) 9 Day(s) Non-ferrous metalDLCDL1000High Speed and Light Cutting/General Cutting0.2

฿ 305.89

SED MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting0.2

฿ 474.78

SED MILLING CHIP 10 Piece(s) 5 Day(s) Non-ferrous metalDLCDL1000High Speed and Light Cutting/General Cutting0.4

฿ 305.89

SED MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting0.4

฿ 305.89

SED MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting0.8

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Clearance angle P (11°) Applicable Cutter WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types
Application For Aluminum Accuracy Semi-Precision Class