(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Combines sharpness and edge strength. Reduced cutting resistance realizes chip discharge amounts with lower required power
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work material | Material type model | Corner R | Application |
---|---|---|---|---|---|---|---|---|---|
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 0.8 | Standard Type | ||
฿ 349.32 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 0.8 | Standard Type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 0.8 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 1.2 | Standard Type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 1.2 | Standard Type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 1.2 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 1.2 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 1.6 | Standard Type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 1.6 | Standard Type | ||
฿ 374.10 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 1.6 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 1.6 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 2.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 2.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 3.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 3.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 4.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 4.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 5.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 5.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel | ACZ330 | 6.0 | Reinforced cutting edge type | ||
฿ 377.96 | SED INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACZ350 | 6.0 | Reinforced cutting edge type |
Loading...
Shape (initial letter of model number) | A (85° parallelogram) | Clearance angle | P (11°) | Material type | Coating |
---|---|---|---|---|---|
Thickness(mm) | 5.56 | Applicable Cutter | WMM3000E/EL/ELH/EXLH type | Tolerance | 0.08 |
How can we improve?
How can we improve?