1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Tip Replacement Tip APET-PDFR-S

Blade Tip Replacement Tip APET-PDFR-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Combines sharpness and edge strength. Reduced cutting resistance realizes chip discharge amounts with lower required power

 
Part Number
APET160504PDFR-S-DL1000
APET160504PDFR-S-H1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material Material type Material type model Compatible Machining

฿ 604.12

SED INSERTS 10 Piece(s) 5 Day(s) Non-ferrous metalCoatingDL1000Rough/All-Purpose/High-Speed/Light Cutting

฿ 360.18

SED INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Clearance angle P (11°) Corner R 0.4
Thickness(mm) 5.56 Applicable Cutter WMM3000E/EL/ELH/EXLH type