(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured by Sumitomo Electric Hardmetal.
The optimized shape and tough material provide both cutting performance and strength at a high level.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work material | Material type | Material type model | Compatible Machining | Rake angle θ (°) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 241.79 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Carbide alloy | A30N | General cutting | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | - | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACZ330 | - | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | 20 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | - | Reinforced cutting edge | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | 15 | Reinforced cutting edge | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | 15 | Reinforced cutting edge | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | 15 | Reinforced cutting edge | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | 15 | Reinforced cutting edge | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | 15 | Reinforced cutting edge | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | - | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 9 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | 25 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | 25 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | 25 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | 25 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | Coating | ACZ330 | - | 25 | - | ||
฿ 311.33 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Coating | ACZ350 | - | 25 | - |
Loading...
Shape (initial letter of model number) | S (Square) | Clearance angle | E(20°) | Thickness(mm) | 3.97 |
---|---|---|---|---|---|
Applicable Cutter | WGC4000 type/WGCF4000 type | Flat cutting blade clearance angle | 30 | Blade tip shape | Negative Land / Round Honing |
Blade Length | 13 | Fig | 5 | Selfishly | NA |
Cutting Angle | 45 |
How can we improve?
How can we improve?