(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general-purpose-difficult-to-cut materials cutting
Part Number |
---|
SFKN12T3AZFN-ACK200 |
SFKN12T3AZFN-ACK300 |
SFKN12T3AZTN-A30N |
SFKN12T3AZTN-ACP100 |
SFKN12T3AZTN-ACP200 |
SFKN12T3AZTN-ACP300 |
SFKN12T3AZTN-ACZ330 |
SFKN12T3AZTN-ACZ350 |
SFKN12T3AZTN-T250A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work material | Material type | Material type model | Compatible Machining | Blade tip shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 444.36 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Cast Iron | Coating | ACK200 | High Speed and Light Cutting/General Cutting | Sharp edge | Sharpness Focus | |||
฿ 444.36 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Cast Iron | Coating | ACK300 | Rough cutting | Sharp edge | Sharpness Focus | |||
฿ 348.22 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel | Carbide alloy | A30N | General cutting | Negative land | Sharpness Focus | |||
฿ 444.36 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel | Coating | ACP100 | High Speed and Light Cutting | Negative land | Sharpness Focus | |||
฿ 5,338.00 | SED MILLING CHIP | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | Steel / Stainless Steel | Coating | ACP200 | General cutting/rough cutting | Negative land | Sharpness Focus | ||
฿ 444.36 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Coating | ACP300 | General cutting/rough cutting | Negative land | Sharpness Focus | |||
฿ 444.36 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Difficult-to-cut material | Coating | ACZ330 | - | Negative land | Sharpness Focus | |||
฿ 444.36 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Difficult-to-cut material | Coating | ACZ350 | - | Negative land | Sharpness Focus | |||
฿ 348.22 | SED MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel | Cermet | T250A | General cutting | Negative land | - |
Loading...
Shape (initial letter of model number) | S (Square) | Clearance angle | F(25°) | Thickness(mm) | 3.97 |
---|---|---|---|---|---|
Applicable Cutter | UFO4000 Type | Blade Length | 12 | Fig | 6(7) |
Selfishly | NA | Cutting Angle | 45 |
How can we improve?
How can we improve?