1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Desktop pH Meter (Part Number)

HOR PH METERS

Desktop pH Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 143,912.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With intuitive operation and navigation function through the touch panel.
· 2 channel type with various uses.
[Applications]
· For pH (water quality) measurement of various samples.

Part Number
F-73S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 143,912.94

HOR PH METERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type pH Meter Measuring Range(pH) 0.000~14.000 Application Water quality research
Details Type Measurement item: pH, oxidation-reduction potential (mV), ion Width(mm) 170 Depth(mm) 174
Height(mm) 73 Resolution(pH) 0.01/0.001 Trusco Code 416-6485
Features With intuitive operation and navigation function through touch panel. Mass(g) 700

Please check the type/dimensions/specifications of the part F-73S in the Desktop pH Meter series.