(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Waterproof type conforming to IP57. Hence, safe to use even in wet areas.
· The main unit is equipped with a pH sensor (PH-6600S).
· The sensor can be replaced if it deteriorates.
· It is possible to measure both pH and ORP with the one device by simply interchanging the sensor.
[Applications]
· For water quality inspections, etc.
Part Number |
---|
PH-6600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Details Type | Width (mm) | Depth (mm) | Height (mm) | Resolution (mV) | Resolution (pH) | Measuring Range | Trusco Code | Power Supply | Features | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,200.00 | CUS PH METERS | 1 Piece(s) | 12 Day(s) | pH Meter | - | 37.5 | 37.5 | 170 | - | 0.01 | 0~14PH | 421-2941 | Coin Type Lithium Battery (CR2032) X 2 pcs (Sold Separately) | Waterproof type conforming to IP57. Hence, safe to use even in wet areas. | 87 |
Loading...
Application | Water quality research |
---|
Please check the type/dimensions/specifications of the part PH-6600 in the Waterproof ORP/pH Meter series.
Part Number |
---|
ORP-6600S |
PH-6600S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Details Type | Width (mm) | Depth (mm) | Height (mm) | Resolution (mV) | Resolution (pH) | Measuring Range | Trusco Code | Power Supply | Features | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,843.00 | 1 Piece(s) | 12 Day(s) | Other Accessories | ORP Sensor | - | - | - | 1 | - | -1000~1000(mv) | 421-2932 | - | - | 23.4 | ||
฿ 2,682.66 | 1 Piece(s) | 12 Day(s) | Other Accessories | pH Sensor | - | - | - | - | 0.01 | 0~14PH | 421-2959 | - | - | 22.7 |
How can we improve?
How can we improve?