1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Cutter Guide

TRC CIRCULAR SAW GUIDES

Circular Saw Cutter Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,711.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used as a level using a cutting guide, an angle measuring protractor, and a bubble tube.
[Applications]
· Angle cutting ruler for circular saw.
· To be used for angle measurement, or as an angle cutting guide.

Features

●Can be used as a spirit level using cutting guide, angle measuring protractor, and bubble tube.

Specification

●SPQ(piece):1
●Measurement Range: 0 to 180° (per 1°) Drain Grade: 1/50, 1/100 Plain Grade/Return Grade: 3/10, 4/10, 5/10, 6/10, 7/10 
●Internal Scale: 1° through
●Outer Gradation: Grade 
●Diameter: 42mm

Materials

●Stainless steel(Equivalent to SUS 410)/Aluminum(Equivalent to 6063)

Accessories

●Cutout positioning stick, fixing pin (2 pieces)
Part Number
TMK-450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,711.00

TRC CIRCULAR SAW GUIDES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall length (mm) 600 Width (mm) 126.0 Thickness (mm) 30
Trusco Code 274-6174 Mass(g) 820 Features It can be used as a level using a cutting guide, an angle measuring protractor, and a bubble tube.
Application Angle cutting ruler for circular saw. Measuring Range 0-180° (1° increments) Drainage Slope 1/50, 1/100 Flat Gradient / Return Gradient: 3/10, 4/10, 5/10, 6/10, 7/10
Inner Scale 1° passing through Outer Scale Gradient Diameter(mm) 42
Material Stainless steel (SUS410 equivalent), aluminum (6063 equivalent) Accessory Cutoff, fixed pin (x 2)