1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Setting Tape Measure (with Adhesive Tape)

Setting Tape Measure (with Adhesive Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A flat tape with adhesive tape.
· Can be cut freely.
· The numbers are arranged from left to right.
[Applications]
· Installation on workbenches, machines, etc.

Features

●A flat tape with adhesive tape.
●You can cut freely.
●Numbers are arranged from left to right.

Usage

●Installation on a working table, machine, etc.

Specification

●SPQ(piece):10
●Gradations: 1mm Pitch
●Numerals: 10mm pitch

Materials

●Steel
Part Number
TSM13-01
TSM13-02
TSM13-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 105.00

SCALES 1 Piece(s) Same day 1389-994223

฿ 154.00

SCALES 1 Piece(s) Same day 2389-995140

฿ 298.00

SCALES 1 Piece(s) 1 Day(s) 5389-996985

Loading...

  1. 1

Basic Information

Tape Width(mm) 13 Scale Indicator Scale Tape With Adhesive Tape Product Type Main Body
Thickness(mm) 0.3 Material Steel Scale 1mm pitch
Number 10mm pitch