1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Pit Measure (with Adhesive Tape) (PIT-10BL)

SCALES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adhesive tape enables it to be affixed to any location.
[Applications]
· Steel tape for distance measuring.

Features

●With adhesive tape, it can be pasted in any place.

Usage

●Steel tape for distance measurement.

Specification

●SPQ(piece):8
●Gradations: 1mm Pitch
●Numerals: 10mm pitch

Materials

●Steel
Part Number
PIT-10BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 221.54

SCALES 1 Piece(s) 1 Day(s) 1377-205517

Loading...

  1. 1

Basic Information

Tape Width(mm) 13 Scale Indicator Scale Tape With Adhesive Tape Product Type Main Body
Material Steel Thickness(mm) 0.3 Features Adhesive tape enables it to be affixed to any location.
Application Steel tape for distance measuring. Scale 1 mm pitch Number 10 mm pitch

Please check the type/dimensions/specifications of the part PIT-10BL in the Tape Measure Pit Measure (with Adhesive Tape) series.

Products with similar specification

Part Number
PIT-20BL
PIT-50BL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 350.00

1 Piece(s) Same day 2377-206333

฿ 483.33

1 Piece(s) Same day 5377-207178