Marking Laser

Brand :
STS

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Irradiates laser lines to perform positioning in the work-in process.
· Uses a 10 mW high luminance laser element.
· Focus-adjustable and sharply projects laser lines according to distance.
· Can freely adjust the irradiation direction on the frame.
[Applications]
· Positioning in the work-in process.

Features

●Position the working process by irradiating the laser line.
●10mW high brightness laser element is adopted.
●Focus adjustment is possible, the laser line is sharply projected according to the distance.

Usage

●To position the working process in stone cutting/block cutting machine, woodworking/sawingmachines, etc.

Specification

●Radiation Angle(°):70
●Size(mm):62 x 87
●SPQ(piece):1
●Light Source: 635nm red color semiconductor laser(using 10mW element)
●Light Output: 5mW or less(class 2M JIS C6802 2005)
●Focus Unit: lens focus variable type
●Power Supply: AC100 to 240V

Accessories

●AC adapter(built-in strong noise filter and instantaneous power outage measures)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Marking Laser | STS | MISUMI Thailand