1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dekasumi chip

Dekasumi chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,144.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·An insert made of carbide grade K10 / carbide grade M20 for Dekasumi.

 
Part Number
ADEW19T3-5R-NK1010
ADEW19T3-5R-NK2020
ADEW19T3-6R-NK1010
ADEW19T3-6R-NK2020
ADEW19T3-7R-NK1010
ADEW19T3-7R-NK2020
ADEW19T3-8R-NK1010
ADEW19T3-8R-NK2020
ADEW19T3-9R-NK1010
ADEW19T3-9R-NK2020
ADEW19T3-10R-NK1010
ADEW19T3-10R-NK2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Details Blade Length 1
(mm)
Edge Shape Trusco Code

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]Carbide K10 type13.2Sharp edge796-2291

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type13.2Honing Edge796-2304

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]Carbide K10 type12Sharp edge796-2321

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type12Honing Edge796-2339

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]Carbide K10 type11Sharp edge796-2355

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type11Honing Edge796-2363

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]Carbide K10 type9.8Sharp edge796-2380

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type9.8Honing Edge796-2398

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]Carbide K10 type8.7Sharp edge796-2410

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type8.7Honing Edge796-2428

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]Carbide K10 type7.7Sharp edge796-2266

฿ 1,144.08

FJG CHAMFERING CUTTERS 4 Piece(s) 7 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type7.7Honing Edge796-2274

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated Number Contained In A Packet(Piece) 4
Number of operating corners 2