1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for use with Corner Tool

Tip for use with Corner Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 673.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For Sumicco
The insert material is carbide grade K10 / carbide grade M20.

 
Part Number
A52GNR-0.5R-NK1010
A52GNR-0.5R-NK2020
A52GNR-1R-NK1010
A52GNR-1R-NK2020
A52GNR-1.5R-NK1010
A52GNR-1.5R-NK2020
A52GNR-2R-NK1010
A52GNR-2R-NK2020
A52GNR-2.5R-NK1010
A52GNR-2.5R-NK2020
A52GNR-3R-NK1010
A52GNR-3R-NK2020
A52GNR-3.5R-NK1010
A52GNR-3.5R-NK2020
A52GNR-4R-NK1010
A52GNR-4R-NK2020
A52GNR-4.5R-NK1010
A52GNR-4.5R-NK2020
A52GNR-5R-NK1010
A52GNR-5R-NK2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Details Blade Length 1
(mm)
Edge Shape Trusco Code

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type15Sharp edge796-2037

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type15Honing Edge796-2045

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type14.4Sharp edge796-2070

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type14.4Honing Edge796-2088

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type13.9Sharp edge796-2053

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type13.9Honing Edge796-2061

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type13.3Sharp edge796-2118

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type13.3Honing Edge796-2126

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type12.8Sharp edge796-2096

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type12.8Honing Edge796-2100

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type12.2Sharp edge796-2151

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type12.2Honing Edge796-2169

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type11.7Sharp edge796-2134

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type11.7Honing Edge796-2142

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type11.1Sharp edge796-2193

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type11.1Honing Edge796-2207

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type10.5Sharp edge796-2177

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type10.5Honing Edge796-2185

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) Aluminum[○] / Resin[○]Carbide K10 type10Sharp edge796-2215

฿ 673.10

FJG CHAMFERING CUTTERS 12 Piece(s) 8 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide M20 type10Honing Edge796-2223

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated Number Contained In A Packet(Piece) 12
Number of operating corners 2