1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Nicecorner V2

Tip for Nicecorner V2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 782.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For Nice-Corner V2
Materials: Cermet, carbide grade M20

 
Part Number
S32GQZ-NK2001
S32GQZ-NK2020
S32GQZ-NK6060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Coating Y/N Coating Type Material Details

฿ 782.25

FJG CHAMFERING CUTTERS 12 Piece(s) 6 Day(s) general steel[○] / Cast Iron[○]NANon-CoatedCermet

฿ 782.25

FJG CHAMFERING CUTTERS 12 Piece(s) 6 Day(s) Aluminum[○] / Resin[○]NANon-CoatedCarbide M20 type

฿ 974.63

FJG CHAMFERING CUTTERS 12 Piece(s) 6 Day(s) Stainless Steel[○]AvailableTiAlNCarbide M20 type

Loading...

  1. 1

Basic Information

Number Contained In A Packet(Piece) 12 Number of operating corners 16