(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·For Shurillin (C32GUR)
Materials: Carbide grade K10, carbide grade M20
Edge shape: Honed edge, sharp edge
Part Number |
---|
C32GUR-0.2R-NK1010 |
C32GUR-0.2R-NK2020 |
C32GUR-0.2R-NK3030 |
C32GUR-0.4R-NK2020 |
C32GUR-0.4R-NK3030 |
C32GUR-0.8R-NK2020 |
C32GUR-0.8R-NK3030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Coating Y/N | Coating Type | R Size (R) (mm) | Material Details | Edge Shape | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 543.44 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | Aluminum[○] / Resin[○] | NA | Non-Coated | 0.2 | Carbide K10 type | Sharp edge | 796-3483 | ||
฿ 543.44 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | NA | Non-Coated | 0.2 | Carbide M20 type | Honing Edge | 796-3491 | ||
฿ 911.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 12 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | Available | TiN | 0.2 | Carbide M20 type | Honing Edge | - | ||
฿ 543.44 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | NA | Non-Coated | 0.4 | Carbide M20 type | Honing Edge | - | ||
฿ 911.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 19 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | Available | TiN | 0.4 | Carbide M20 type | Honing Edge | - | ||
฿ 543.44 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | NA | Non-Coated | 0.8 | Carbide M20 type | Honing Edge | - | ||
฿ 911.00 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 12 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | Available | TiN | 0.8 | Carbide M20 type | Honing Edge | - |
Loading...
Number Contained In A Packet(Piece) | 12 | Number of operating corners | 4 |
---|
How can we improve?
How can we improve?